2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LYTEPANEL II 600 4K DALI EM

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
apparent load
APPARENT_LOAD
apparent load comments
APPARENT_LOAD_COMMENTS
assembly code
ASSEMBLY_CODE
beam angle
BEAM_ANGLE
body material
BODY_MATERIAL
calculate coefficient of utilization
CALCULATE_COEFFICIENT_OF_UTILIZATION
catalog number
CATALOG_NUMBER
category
CATEGORY
coefficient of utilization
COEFFICIENT_OF_UTILIZATION
color filter
COLOR_FILTER
cost
COST
cri ( ra )
CRI___RA__
1
2
3
4
LYTEPANEL II 600 4K DALI
32
D5020200
120
1
2059432 LYTEPANEL II 600 4K DALI
1
16777215
0
80
LYTEPANEL II 600 4K DALI EM
35
D5020200
120
1
2059433 LYTEPANEL II 600 4K DALI EM
1
16777215
0
80
LYTEPANEL II 600 4K UGR DALI
32
D5020200
120
1
2059500 LYTEPANEL II 600 4K UGR DALI
1
16777215
0
80
LYTEPANEL II 600 4K UGR DALI EM
35
D5020200
120
1
2059501 LYTEPANEL II 600 4K UGR DALIEM
1
16777215
0
80
Show compressed display (4 products)
Order numberLYTEPANEL II 600 4K DALI EM
Latest change03.03.2020 11:02:00
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties